1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*!
    13     *  ======== Sparc.xdc ========
    14     *  Native Sparc Solaris target
    15     *
    16     *  This module defines a native target for Solaris on Sparc workstations
    17     */
    18    metaonly module Sparc inherits gnu.targets.ITarget {
    19        override readonly config string name                = "Sparc";      
    20        override readonly config string os                  = "Solaris";    
    21        override readonly config string suffix              = "5";
    22        override readonly config string isa                 = "sparc";      
    23        override readonly config xdc.bld.ITarget.Model model= {
    24            endian: "big"
    25        };
    26    
    27        override readonly config string rts                 = "gnu.targets.rts5";
    28    
    29        override config string platform = "host.platforms.SUN";
    30        
    31        override readonly config ITarget.Command ar = {
    32            cmd: "$(rootDir)/bin/ar",
    33            opts: "cr"
    34        };
    35    
    36        override readonly config ITarget.Command cc = {
    37            cmd: "$(rootDir)/bin/gcc -c -MD -MF $@.dep",
    38            opts: "-B$(rootDir)/lib/gcc/$(GCCTARG)/$(GCCVERS)/ -B$(rootDir)/lib/gcc-lib/$(GCCTARG)/$(GCCVERS)/"
    39        };
    40    
    41        override config ITarget.Options ccOpts = {
    42            prefix: "-fPIC -m32 -Wunused",
    43            suffix: "-Dfar="
    44        };
    45    
    46        override readonly config ITarget.Command asm = {
    47            cmd: "$(rootDir)/bin/gcc -c -x assembler",
    48            opts: "-B$(rootDir)/lib/gcc/$(GCCTARG)/$(GCCVERS)/ -B$(rootDir)/lib/gcc-lib/$(GCCTARG)/$(GCCVERS)/"
    49        };
    50    
    51        override config ITarget.Options lnkOpts = {
    52            prefix: "",
    53            suffix: "-lstdc++ -L$(rootDir)/lib"
    54        };
    55            
    56        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    57            t_IArg          : { size: 4, align: 4 },
    58            t_Char          : { size: 1, align: 1 },
    59            t_Double        : { size: 8, align: 8 },
    60            t_Float         : { size: 4, align: 4 },
    61            t_Fxn           : { size: 4, align: 4 },
    62            t_Int           : { size: 4, align: 4 },
    63            t_Int8          : { size: 1, align: 1 },
    64            t_Int16         : { size: 2, align: 2 },
    65            t_Int32         : { size: 4, align: 4 },
    66            t_Int64         : { size: 8, align: 8 },
    67            t_Long          : { size: 4, align: 4 },
    68            t_LDouble       : { size: 16, align: 8 },
    69            t_LLong         : { size: 8, align: 8 },
    70            t_Ptr           : { size: 4, align: 4 },
    71            t_Short         : { size: 2, align: 2 },
    72        };
    73    }
    74    /*
    75     *  @(#) gnu.targets; 1, 0, 1,370; 11-25-2009 10:23:05; /db/atree/library/trees/xdctargets/xdctargets-b28x/src/
    76     */
    77