1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12
13 /*
14 * ======== TNETV1055.xdc ========
15 * The chip configuration settings are based on document SPRS256A.
16 *
17 */
18 package ti.catalog.c5500;
19
20 /*!
21 * ======== TNETV1055 ========
22 * The TNETV1055 device data sheet module.
23 *
24 * This module implements the xdc.platform.ICpuDataSheet interface and is
25 * used by platforms to obtain "data sheet" information about this device.
26 */
27 metaonlymodule TNETV1055 inherits ITMS320C55xx
28 {
29 instance:
30 overrideconfig string cpuCoreRevision = "1.0";
31
32 /*!
33 * ======== memMap ========
34 * The default memory map for this device
35 */
36 config xdc.platform.IPlatform.Memory memMap[string] = TNETV1050.memMap;
37 };
38 /*
39 * @(#) ti.catalog.c5500; 1, 0, 0, 0,201; 10-7-2009 15:35:38; /db/ztree/library/trees/platform-k22x/src/
40 */
41