1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c430;
18
19 /*!
20 * ======== MSP430F5438 ========
21 * The F5438 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module MSP430F5438 inherits IMSP430
27 {
28 instance:
29 override config string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["RAM", {
37 comment: "Data RAM",
38 name: "RAM",
39 base: 0x1C00,
40 len: 0x4000,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["FLASH", {
46 comment: "Program FLASH",
47 name: "FLASH",
48 base: 0x5C00,
49 len: 0xA380,
50 space: "code",
51 access: "RWX"
52 }],
53
54 ["RESET", {
55 comment: "Reset Vector",
56 name: "RESET",
57 base: 0xFFFE,
58 len: 0x0002,
59 space: "data"
60 }],
61
62 ["XFLASH", {
63 comment: "Extended Program FLASH",
64 name: "XFLASH",
65 base: 0x10000,
66 len: 0x35C00,
67 space: "code",
68 access: "RWX"
69 }],
70
71 ];
72 };
73 74 75
76