1 2 3 4 5 6 7 8 9 10 11
12
13 requires xdc.platform;
14
15 /*!
16 * ======== ti.catalog.c2800 ========
17 * Package of devices for the c2800 family of DSPs.
18 *
19 * Each module in this package implements the xdc.platform.ICpuDataSheet
20 * interface. This interface is used by platforms (modules that implement
21 * xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
22 */
23 package ti.catalog.c2800 [1,0,0,0] {
24 interface ITMS320C28xx,ITMS320C283xx;
25
26 module TMS320C2801, TMS320C2806, TMS320C2808;
27 module TMS320C2810, TMS320C2811, TMS320C2812;
28 module TMS320C28232, TMS320C28234, TMS320C28235;
29 module TMS320C28332, TMS320C28334, TMS320C28335;
30
31
32 module TMS320C28020, TMS320C28021;
33 interface ITMS320C28026;
34 module TMS320C28022, TMS320C28026;
35 interface ITMS320C28027;
36 module TMS320C28023, TMS320C28027;
37
38
39 interface ITMS320C28032;
40 module TMS320C28032, TMS320C28033;
41 interface ITMS320C28034;
42 module TMS320C28034, TMS320C28035;
43
44
45 interface ITMS320C28342;
46 module TMS320C28341, TMS320C28342;
47 interface ITMS320C28344;
48 module TMS320C28343, TMS320C28344;
49 interface ITMS320C28346;
50 module TMS320C28345, TMS320C28346;
51 }
52 53 54
55