1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    
    13    /*
    14     *  ======== ITMS320C28342.xdc ========
    15     */
    16    package ti.catalog.c2800;
    17    
    18    /*!
    19     *  ======== TMS320C28342 ========
    20     *  The C28342 device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    23     *  by platforms to obtain "data sheet" information about this device.
    24     */
    25    metaonly interface ITMS320C28342 inherits ITMS320C283xx
    26    {
    27    instance:
    28        override config string   cpuCoreRevision = "1.0";
    29    
    30    
    31        /*!
    32         *  ======== memMap ========
    33         *  The default memory map for this device
    34         */
    35        config xdc.platform.IPlatform.Memory memMap[string]  = [
    36            ["MSARAM", {
    37                comment: "On-Chip RAM Memory",
    38                name: "MSARAM",
    39                base: 0x0,
    40                len:  0x800,
    41                page: 0,
    42                space: "code/data"
    43            }],
    44        
    45            ["PIEVECT", {
    46                comment: "On-Chip PIEVECT RAM Memory",
    47                name:    "PIEVECT",
    48                base:    0xD00,
    49                len:     0x100,
    50                page: 1,
    51                space:   "data"
    52            }],
    53        
    54            ["L03SARAM", {
    55                comment: "On-Chip RAM Memory",
    56                name: "L03SARAM",
    57                base: 0x8000,
    58                len:  0x8000,
    59                page: 0,
    60                space: "code/data"
    61            }],
    62        
    63            ["H01SARAM", {
    64                comment: "On-Chip RAM Memory", 
    65                name: "H01SARAM",
    66                base: 0x300000,
    67                len:  0x010000,
    68                page: 0,
    69                space: "code/data"
    70            }],
    71        
    72            ["BOOTROM", {
    73                comment: "On-Chip Boot ROM",
    74                name: "BOOTROM",
    75                base: 0x3fe000,
    76                len:  0x1fc0, 
    77                page: 0,
    78                space: "code"
    79            }],
    80        ];
    81    }
    82    /*
    83     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,201; 10-7-2009 15:35:27; /db/ztree/library/trees/platform-k22x/src/
    84     */
    85