1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    import gnu.targets.ITarget;
    13    
    14    /*!
    15     *  ======== GCArmv5T.xdc ========
    16     *  This module defines an embedded target for Linux on Arm. The target
    17     *  generates code compatible with the "v5TE" architecture.
    18     *
    19     */
    20    metaonly module GCArmv5T inherits gnu.targets.ITarget {
    21        override readonly config string name                = "GCArmv5T";   
    22        override readonly config string os                  = "Linux";      
    23        override readonly config string suffix              = "470MV";
    24        override readonly config string isa                 = "v5T";
    25        override readonly config xdc.bld.ITarget.Model model= {
    26            endian: "little"
    27        };
    28    
    29        override readonly config string rts = "gnu.targets.codesourcery.rtsv5T";
    30        override config string platform     = "ti.platforms.evm2530";
    31        
    32        override config string LONGNAME = "/bin/arm-none-linux-gnueabi-gcc";
    33    
    34        override readonly config Bool CYGWIN     = true;
    35    
    36        override readonly config String stdInclude = "gnu/targets/codesourcery/std.h";
    37    
    38        override config ITarget.Options ccOpts = {
    39            prefix: "-fPIC -Wunused",
    40            suffix: "-Dfar= "
    41        };
    42    
    43        override config ITarget.Options lnkOpts = {
    44            prefix: "",
    45            suffix: "-lstdc++ -L$(rootDir)/$(GCCTARG)/lib"
    46        };
    47            
    48            
    49        /*
    50         *  ======== compatibleSuffixes ========
    51         */
    52        override config String compatibleSuffixes[] = ["v5T", "v5t"];
    53    
    54        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    55            t_IArg          : { size: 4, align: 4 },
    56            t_Char          : { size: 1, align: 1 },
    57            t_Double        : { size: 8, align: 4 },
    58            t_Float         : { size: 4, align: 4 },
    59            t_Fxn           : { size: 4, align: 4 },
    60            t_Int           : { size: 4, align: 4 },
    61            t_Int8          : { size: 1, align: 1 },
    62            t_Int16         : { size: 2, align: 2 },
    63            t_Int32         : { size: 4, align: 4 },
    64            t_Int64         : { size: 8, align: 4 },
    65            t_Long          : { size: 4, align: 4 },
    66            t_LDouble       : { size: 8, align: 4 },
    67            t_LLong         : { size: 8, align: 4 },
    68            t_Ptr           : { size: 4, align: 4 },
    69            t_Short         : { size: 2, align: 2 },
    70        };
    71    }