1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*!
    13     *  ======== IR4.xdc ========
    14     *  Cortex R4 little endian target
    15     */
    16    metaonly interface IR4 inherits ti.targets.arm.elf.IArm {
    17        override readonly config string isa         = "v7R";
    18    
    19        override readonly config xdc.bld.ITarget.Module base = ti.targets.arm.Arm9;
    20    
    21        override config string platform   = "ti.platforms.evmTMS570";
    22    
    23        override readonly config ti.targets.ITarget.Command lnk = {
    24            cmd:  "lnk470",
    25            opts: "--silicon_version=7R4 --strict_compatibility=on"
    26        };
    27    }
    28    /*
    29     *  @(#) ti.targets.arm.elf; 1, 0, 0,69; 7-29-2009 16:35:27; /db/atree/library/trees/xdctargets/xdctargets-b12x/src/
    30     */
    31