1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    
    13    /*
    14     *  ======== TMS320C5410A.xdc ========
    15     *
    16     */
    17    package ti.catalog.c5400;
    18    
    19    /*!
    20     *  ======== TMS320C5410A ========
    21     *  The C5410A device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    24     *  by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C5410A inherits ITMS320C54xx
    27    {
    28        config xdc.platform.IPlatform.Memory memBlock[string]  = [
    29            ["P_DARAM03", {
    30                comment: "On-Chip Program DARAM 0-3",
    31                name: "P_DARAM03",
    32                base: 0x0080, 
    33                len:  0x7F80,
    34                space: "code"
    35            }],
    36        
    37            ["P_ROM", {
    38                comment: "On-Chip ROM",
    39                name: "P_ROM",
    40                base: 0xC000,
    41                len:  0x3F00,
    42                space: "code"
    43            }],
    44        
    45            ["VECT", {
    46                comment: "On-Chip Interrupts",
    47                name: "VECT",
    48                base: 0xff80,
    49                len:  0x80,
    50                space: "code"
    51            }],
    52        
    53            ["P_DARAM47", {
    54                comment: "On-Chip Program DARAM 4-7",
    55                name: "P_DARAM47",
    56                base: 0x18000,
    57                len:  0x08000,
    58                space: "code"
    59            }],
    60        
    61            ["D_SPRAM", {
    62                comment: "On-Chip Scratch-Pad RAM",
    63                name: "D_SPRAM",
    64                base: 0x60,
    65                len:  0x20, 
    66                space: "data"
    67            }],
    68        
    69            ["D_DARAM03", {
    70                comment: "On-Chip Data DARAM 0-3",
    71                name: "D_DARAM03",
    72                base: 0x0080,
    73                len:  0x7f80,
    74                space: "data"
    75            }],
    76        
    77            ["D_DARAM47", {
    78                comment: "On-Chip Data DARAM 4-7",
    79                name: "D_DARAM47",
    80                base: 0x8000,
    81                len:  0x8000,
    82                space: "data"
    83            }],
    84    
    85        ];
    86    
    87    instance:
    88        override config string cpuCoreRevision = "1.0";
    89    
    90        /*!
    91         *  ======== memMap ========
    92         *  The default memory map for this device
    93         */
    94        config xdc.platform.IPlatform.Memory memMap[string];
    95    }
    96    /*
    97     *  @(#) ti.catalog.c5400; 1, 0, 0, 0,193; 8-28-2009 10:14:55; /db/ztree/library/trees/platform-k19x/src/
    98     */
    99