From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 11-Jun-2009 18:06 UTC | ![]() |
XDCscript - Capsule-Body
Contents of a capsule
Contents |
Description
Capsule files contain top-level definitions of public and private variables/functions. Capsules may also contain top-level statements that are executed exactly once -- on first call to loadCapsule() naming this file.
Syntax
Capsule files may contain arbitrary JavaScript and XDCscript statements. However, as a coding convention, functions and variables that are intended to not be accessed directly should have a leading underscore in their names.
var publicVar =
var _privateVar =
function publicFxn( ... ) { ... }
function _privateFxn( ... ) { ... }
stmt ...
See also
| XDCscript - Capsule-Object | under construction |
| XDCscript - xdc.loadCapsule | Load specified capsule |
![]() | [printable version] [offline version] | offline version generated on 11-Jun-2009 18:06 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved