1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12
13 requires ti.catalog.c6000;
14 requires ti.catalog.arm;
15 requires xdc.platform [1,0,1];
16
17 /*!
18 * ======== ti.platforms.evmOMAPL138 ========
19 * Platform package for the evmOMAPL138 platform.
20 *
21 * This package implements the interfaces (xdc.platform.IPlatform)
22 * necessary to build and run executables on the evmOMAPL138 platform.
23 *
24 * @a(Throws) 25 * `XDCException` exceptions are thrown for fatal errors. The following error
26 * codes are reported in the exception message:
27 * @p(dlist) 28 * - `ti.platfoms.evmOMAPL138.LINK_TEMPLATE_ERROR`
29 * This error is raised when this platform cannot found the default
30 * linker command template `linkcmd.xdt` in the build target's
31 * package. When a target does not contain this file, the config
32 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
33 * @p 34 */
35 package ti.platforms.evmOMAPL138 [1,0,0] {
36 module Platform;
37 }
38 /*
39 * @(#) ti.platforms.evmOMAPL138; 1, 0, 0,21; 7-29-2009 16:37:48; /db/ztree/library/trees/platform-k16x/src/
40 */
41