1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    
    13    /*
    14     *  ======== IDaVinci.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== IDaVinci ========
    21     *  An interface implemented by all DaVinci devices
    22     *
    23     *  This interface is defined to factor common data about all DaVinci devices
    24     *  into a single place; they are all the same from the configuration point of
    25     *  view.
    26     */
    27    metaonly interface IDaVinci inherits ti.catalog.ICpuDataSheet
    28    {
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",  0x00000],
    39            ["32k", 0x08000],
    40            ["64k", 0x10000]
    41        ];
    42    
    43        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    44                 ['l1PMode',{desc:"L1P Cache",
    45                             map : [["0k",0x0000],
    46                                    ["4k",0x1000],
    47                                    ["8k",0x2000],
    48                                    ["16k",0x4000],
    49                                    ["32k",0x8000]],
    50                             defaultValue: "0k",
    51                             memorySection: "L1PSRAM"}],
    52             
    53                     ['l1DMode',{desc:"L1D Cache",
    54                             map : [["0k",0x0000],
    55                                    ["4k",0x1000],
    56                                    ["8k",0x2000],
    57                                    ["16k",0x4000],
    58                                    ["32k",0x8000]],
    59                             defaultValue: "0k",
    60                             memorySection: "L1DSRAM"}],
    61                         
    62                 ['l2Mode',{desc:"L2 Cache",
    63                             map : [["0k",0x0000],
    64                                    ["32k",0x8000],
    65                                    ["64k",0x10000]],
    66                             defaultValue: "0k",
    67                             memorySection: "IRAM"}], 
    68    
    69        ];    
    70    
    71    instance:
    72        
    73        override config string   cpuCore        = "64x+";
    74        override config string   isa = "64P";
    75        override config string   cpuCoreRevision = "1.0";
    76    
    77        override config int     minProgUnitSize = 1;
    78        override config int     minDataUnitSize = 1;    
    79        override config int     dataWordSize    = 4;
    80    
    81        /*!
    82         *  ======== memMap ========
    83         *  The default memory map for this device
    84         */
    85        config xdc.platform.IPlatform.Memory memMap[string]  = [
    86            ["IRAM", {
    87                comment:    "Internal 64KB UMAP0 memory",
    88                name:       "IRAM",
    89                base:       0x11800000,
    90                len:        0x00010000,
    91                space:      "code/data",
    92                access:     "RWX"
    93            }],
    94    
    95            ["L1PSRAM", {
    96                comment:    "Internal 32KB RAM/CACHE L1 program memory",
    97                name:       "L1PSRAM",
    98                base:       0x11E08000,
    99                len:        0x00008000,
   100                space:      "code",
   101                access:     "RWX"
   102            }],
   103    
   104            ["L1DSRAM", {
   105                comment:    "Internal 80KB RAM/CACHE L1 data memory",
   106                name:       "L1DSRAM",
   107                base:       0x11F04000,
   108                len:        0x00014000,
   109                space:      "data",
   110                access:     "RW"
   111            }],
   112    
   113            ["ARM_RAM", {
   114                comment:    "Internal ARM RAM memory",
   115                name:       "ARM_RAM",
   116                base:       0x10008000,
   117                len:        0x00004000,
   118                space:      "data",
   119                access:     "RW"
   120            }],
   121        ];
   122    };
   123    /*
   124     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,185; 7-29-2009 16:15:20; /db/ztree/library/trees/platform-k16x/src/
   125     */
   126