1 2 3 4 5 6 7 8 9 10 11
12
13 requires xdc.platform;
14 requires ti.catalog.arm;
15
16 /*!
17 * ======== ti.catalog.c470 ========
18 * Package of devices for the c470 family of Arm processors.
19 *
20 * Each module in this package implements the xdc.platform.ICpuDataSheet
21 * interface. This interface is used by platforms (modules that implement
22 * xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
23 */
24 package ti.catalog.c470 [1,0,1,1] {
25 interface TMS470xx;
26 module TMS470R10;
27 module TMS320C5912;
28 module TMS320C1030;
29 module TMS320CDM6446, TMS320CDM6467;
30 module TMS320CDM355, TMS320DM357, TMS320DM365;
31 module TMS320CDM510;
32 module OMAP2430, OMAP2431, OMAP2530, OMAP2531;
33 module OMAP3403, OMAP3405, OMAP3503, OMAP3505, OMAP3515, OMAP3517;
34 module OMAP3425, OMAP3525, TMS320C3430, OMAP3530;
35 module TMS320DA828, TMS320DA830;
36 module OMAPL137;
37 module CortexM3;
38 module TMS570PSF762;
39 }
40 41 42
43