1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12
13 /*
14 * ======== TMS570PSF762.xdc ========
15 */
16 package ti.catalog.arm;
17
18 /*!
19 * ======== TMS570PSF762 ========
20 * The C470 device data sheet module.
21 *
22 * This module implements the xdc.platform.ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 *
25 * Warning: The data for this module comes from the linker command file
26 * shipped with the TI 470 tools and does NOT come from any published data
27 * sheet.
28 */
29 metaonlymodule TMS570PSF762 inherits TMS470xx
30 {
31 instance:
32 overrideconfig string cpuCore = "R4";
33 overrideconfig string isa = "v7R";
34 overrideconfig string cpuCoreRevision = "1.0";
35 overrideconfigint minProgUnitSize = 1;
36 overrideconfigint minDataUnitSize = 1;
37 overrideconfigint dataWordSize = 4;
38
39 /*!
40 * ======== memMap ========
41 * The default memory map for this device
42 */
43 config xdc.platform.IPlatform.Memory memMap[string] = [
44 ["IRAM", {
45 name: "IRAM",
46 base: 0x00000000,
47 len: 0x00014000,
48 space: "code/data",
49 access: "RWX"
50 }],
51 ];
52 };
53
54 /*
55 * @(#) ti.catalog.arm; 1, 0, 1, 0,75; 7-29-2009 16:15:05; /db/ztree/library/trees/platform-k16x/src/
56 */
57