1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.runtime;
    13    
    14    /*!
    15     *  ======== gnu.targets.codesourcery.rts6 ========
    16     *  Runtime support package for the gnu.targets.codesourcery.GCArmv6 target.
    17     *
    18     *  This package builds a library of standard XDC system support functions
    19     *  using sources from the xdc.runtime package (to avoid having multiple copies of 
    20     *  the same source in different runtime support packages for different ISAs).
    21     */
    22    package gnu.targets.codesourcery.rtsv6 [1,0,0,0] {
    23    }
    24    /*
    25     *  @(#) gnu.targets.codesourcery.rtsv6; 1, 0, 0, 0,154; 7-29-2009 16:56:16; /db/atree/library/trees/xdctargets/xdctargets-b12x/src/
    26     */
    27