1 2 3 4 5 6 7 8 9 10 11
12 /*!
13 * ======== Mingw.xdc ========
14 * MinGW native Windows target
15 *
16 * This module defines a native target for Windows using the mingw compiler.
17 *
18 * The mingw compiler is a freely available (www.mingw.org) port of GCC that
19 * can build Windows compatible libraries, DLLs, and executables.
20 */
21 metaonly module Mingw inherits gnu.targets.ITarget {
22 override readonly config string name = "Mingw";
23 override readonly config string os = "Windows";
24 override readonly config string suffix = "86GW";
25 override readonly config string isa = "x86";
26 override readonly config xdc.bld.ITarget.Model model = {
27 endian: "little"
28 };
29
30 override readonly config string rts = "gnu.targets.rts86GW";
31
32 override config string platform = "host.platforms.PC";
33
34 override config string LONGNAME = "/bin/mingw32-gcc.exe";
35
36 /*!
37 * ======== cmdPrefix ========
38 * Prefix to put in front of each command
39 *
40 * This string is put in front of every Command before being passed to
41 * the shell for execution. This string can be used to run the compiler
42 * in emulation environments.
43 */
44 config String cmdPrefix = "";
45
46 override config ITarget.Options ccOpts = {
47 prefix: "-Wunused",
48 suffix: "-Dfar= "
49 };
50
51 override config ITarget.Options lnkOpts = {
52 prefix: "",
53 suffix: "-lstdc++ -L$(rootDir)/lib"
54 };
55
56 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
57 t_IArg : { size: 4, align: 4 },
58 t_Char : { size: 1, align: 1 },
59 t_Double : { size: 8, align: 4 },
60 t_Float : { size: 4, align: 4 },
61 t_Fxn : { size: 4, align: 4 },
62 t_Int : { size: 4, align: 4 },
63 t_Int8 : { size: 1, align: 1 },
64 t_Int16 : { size: 2, align: 2 },
65 t_Int32 : { size: 4, align: 4 },
66 t_Int64 : { size: 8, align: 4 },
67 t_Long : { size: 4, align: 4 },
68 t_LDouble : { size: 12, align: 4 },
69 t_LLong : { size: 8, align: 4 },
70 t_Ptr : { size: 4, align: 4 },
71 t_Short : { size: 2, align: 2 },
72 };
73 }
74 75 76
77