1 /*
2 * Copyright (c) 2008 Texas Instruments. All rights reserved.
3 * This program and the accompanying materials are made available under the
4 * terms of the Eclipse Public License v1.0 and Eclipse Distribution License
5 * v. 1.0 which accompanies this distribution. The Eclipse Public License is
6 * available at http://www.eclipse.org/legal/epl-v10.html and the Eclipse
7 * Distribution License is available at
8 * http://www.eclipse.org/org/documents/edl-v10.php.
9 *
10 * Contributors:
11 * Texas Instruments - initial implementation
12 * */
13 /*
14 * ======== ISemThreadSupport.xdc ========
15 */
16
17 /*!
18 * ======== ISemThreadSupport ========
19 * Interface for OS specific back-end. [EXPERIMENTAL]
20 *
21 * The {@link xdc.runtime.knl} package contains modules that provide typical
22 * OS services. These xdc.runtime.knl modules require proxies to be
23 * bound to an OS specific delegate. This specifies the interface to
24 * be implemented by the OS specific delegate for
25 * {@link xdc.runtime.knl#SemThread} module.
26 *
27 *
28 * This interface adds the create() function.
29 */
30 interface ISemThreadSupport inherits ISemaphore
31 {
32
33 instance:
34
35 /*!
36 * ======== create ========
37 * Create a Semaphore object
38 *
39 * This function creates a new Semaphore object which is initialized to
40 * count.
41 *
42 * @param(count) initial semaphore count
43 */
44 create(Int count);
45 }
46
47 /*
48 */
49 /*
50 * @(#) xdc.runtime.knl; 1, 0, 0,16; 6-9-2009 20:09:51; /db/ztree/library/trees/xdc-t50x/src/packages/
51 */
52