1 2 3 4 5 6 7 8
9
10 11 12
13
14 package ti.platforms.teb5561;
15
16 /*!
17 * ======== Platform ========
18 * Platform support for the teb5561
19 *
20 * This module implements xdc.IPlatform and defines configuration
21 * parameters that correspond to this platform's Cpu's, Board's, etc.
22 *
23 * The configuration parameters are initialized in this package's
24 * configuration script (package.cfg) and "bound" to the TCOM object
25 * model. Once they are part of the model, these parameters are
26 * queried by a program's configuration script.
27 *
28 * This particular platform has a single Cpu, and therefore, only
29 * declares a single CPU configuration object. Multi-CPU platforms
30 * would declare multiple Cpu configuration parameters (one per
31 * platform CPU).
32 */
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 readonly config xdc.platform.IPlatform.Board BOARD = {
36 id: "0",
37 boardName: "teb5561",
38 boardFamily: "teb5561",
39 boardRevision: null,
40 };
41
42 readonly config xdc.platform.IExeContext.Cpu CPU = {
43 id: "0",
44 clockRate: 60.0,
45 catalogName: "ti.catalog.c5500",
46 deviceName: "TMS320C5561",
47 revision: "",
48 };
49
50 instance:
51
52 override config string codeMemory = "SARAM";
53
54 override config string dataMemory = "DARAM";
55
56 override config string stackMemory = "DARAM";
57 };
58 59 60
61