1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 /*
11 * ======== package.xdc ========
12 *
13 */
14
15 requires ti.catalog.c6000.nda;
16 requires xdc.platform [1,0,1];
17
18 /*!
19 * ======== ti.platforms.simTesla ========
20 * Platform package for the Tesla functional simulator.
21 *
22 * This package implements the interfaces (xdc.platform.IPlatform)
23 * necessary to build and run executables on the Tesla simulator platform.
24 *
25 * @a(Throws) 26 * `XDCException` exceptions are thrown for fatal errors. The following error
27 * codes are reported in the exception message:
28 * @p(dlist) 29 * - `ti.platfoms.simTesla.LINK_TEMPLATE_ERROR`
30 * This error is raised when this platform cannot found the default
31 * linker command template `linkcmd.xdt` in the build target's
32 * package. When a target does not contain this file, the config
33 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
34 * @p 35 */
36 package ti.platforms.simTesla [1,0,0,0] {
37 module Platform;
38 }
39 /*
40 * @(#) ti.platforms.simTesla; 1, 0, 0, 0,25; 6-4-2009 14:26:03; /db/ztree/library/trees/platform-k10x/src/
41 */
42