1 2 3 4 5 6 7 8
9
10 11 12 13 14
15
16 package ti.platforms.simDM740;
17
18 /*!
19 * ======== Platform ========
20 * Platform support for the simDM740
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonly module Platform inherits xdc.platform.IPlatform
36 {
37 readonly config xdc.platform.IPlatform.Board BOARD = {
38 id: "0",
39 boardName: "simDM740",
40 boardFamily: "simDM740",
41 boardRevision: null,
42 };
43
44
45 readonly config xdc.platform.IExeContext.Cpu GEM = {
46 id: "0",
47 clockRate: 800.0,
48 catalogName: "ti.catalog.c6000",
49 deviceName: "TMS320CDM740",
50 revision: "",
51 };
52
53
54 readonly config xdc.platform.IExeContext.Cpu DSS = {
55 id: "0",
56 clockRate: 250.0,
57 catalogName: "ti.catalog.arm",
58 deviceName: "TMS320CDM740",
59 revision: "1.0",
60 };
61
62 instance:
63
64 override readonly config xdc.platform.IPlatform.Memory
65 externalMemoryMap[string] = [
66
67 ["EXT_RAM", {
68 comment: "External RAM",
69 name: "EXT_RAM",
70 base: 0x80000000,
71 len: 0x10000000
72 }],
73
74 ];
75
76 override config string codeMemory = "EXT_RAM";
77 override config string dataMemory = "EXT_RAM";
78 override config string stackMemory = "EXT_RAM";
79
80 81 82 83 84 85
86 config String l1PMode;
87
88 89 90 91 92 93
94 config String l1DMode;
95
96 97 98 99 100 101
102 config String l2Mode;
103 };
104 105 106
107