1 2 3 4 5 6 7 8
9
10 11 12
13
14 package ti.platforms.simCM3;
15
16 /*!
17 * ======== Platform ========
18 * Simulation-based Platform support for TI Cortex M3 platforms
19 *
20 * This module implements xdc.platform.IPlatform and defines configuration
21 * parameters that correspond to this platform's Cpu's, Board's, etc.
22 *
23 * The configuration parameters are initialized in this package's
24 * configuration script (package.cfg) and "bound" to the TCOM object
25 * model. Once they are part of the model, these parameters are
26 * queried by a program's configuration script.
27 *
28 * This particular platform has a single Cpu, and therefore, only
29 * declares a single CPU configuration object. Multi-CPU platforms
30 * would declare multiple Cpu configuration parameters (one per
31 * platform CPU).
32 */
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 /*!
36 * ======== BOARD ========
37 * This platform's board attributes
38 */
39 readonly config xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "simCM3",
42 boardFamily: "simCM3",
43 boardRevision: null
44 };
45
46 /*!
47 * ======== CPU ========
48 * The CPU simulated by this platform.
49 *
50 * The device simulated is determined by the platform instance name
51 * or if this does not name a ti.catalog.arm module, then we
52 * we simulate a TMS470.
53 */
54 readonly config xdc.platform.IExeContext.Cpu CPU = {
55 id: "0",
56 clockRate: 200.0,
57 catalogName: "ti.catalog.arm",
58 deviceName: "CortexM3",
59 revision: "1.0",
60 };
61
62 instance:
63
64 override readonly config xdc.platform.IPlatform.Memory
65 externalMemoryMap[string] = [
66
67 ["Code", {
68 comment: "Code Memory",
69 name: "Code",
70 base: 0x00000000,
71 len: 0x20000000,
72 space: "code",
73 access: "RWX"
74 }],
75
76 ["SRAM", {
77 comment: "Shared RAM",
78 name: "SRAM",
79 base: 0x20000000,
80 len: 0x20000000,
81 space: "data",
82 access: "RW"
83 }],
84 ];
85
86 override config string codeMemory = "Code";
87 override config string dataMemory = "SRAM";
88 override config string stackMemory = "SRAM";
89 };
90 91 92
93