1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 /*!
16 * ======== Platform ========
17 * Platform support for the sim62xx
18 *
19 * This module implements xdc.platform.IPlatform and defines configuration
20 * parameters that correspond to this platform's Cpu's, Board's, etc.
21 *
22 * The configuration parameters are initialized in this package's
23 * configuration script (package.cfg) and "bound" to the TCOM object
24 * model. Once they are part of the model, these parameters are
25 * queried by a program's configuration script.
26 *
27 * This particular platform has a single Cpu, and therefore, only
28 * declares a single CPU configuration object. Multi-CPU platforms
29 * would declare multiple Cpu configuration parameters (one per
30 * platform CPU).
31 */
32 metaonly module Platform inherits xdc.platform.IPlatform
33 {
34 readonly config xdc.platform.IPlatform.Board BOARD = {
35 id: "0",
36 boardName: "sim62xx",
37 boardFamily: "sim62xx",
38 boardRevision: null,
39 };
40
41 readonly config xdc.platform.IExeContext.Cpu CPU = {
42 id: "0",
43 clockRate: 200.0,
44 catalogName: "ti.catalog.c6000",
45 deviceName: "TMS320C6204",
46 revision: "",
47 };
48
49 instance:
50
51 override readonly config xdc.platform.IPlatform.Memory
52 externalMemoryMap[string] = [
53 ["SBSRAM", {name: "SBSRAM", base: 0x0400000, len: 0x040000}],
54 ["SDRAM0", {name: "SDRAM0", base: 0x2000000, len: 0x400000}],
55 ["SDRAM1", {name: "SDRAM1", base: 0x3000000, len: 0x400000}],
56 ];
57
58 override config string codeMemory = "IPRAM";
59
60 override config string dataMemory = "SDRAM0";
61
62 override config string stackMemory = "SDRAM0";
63 };
64 65 66
67