1 2 3 4 5 6 7 8
9
10 11 12
13
14 package ti.platforms.sim2810;
15
16 /*!
17 * ======== Platform ========
18 * Simulation-based Platform support for 2810 platforms
19 *
20 * This module implements xdc.platform.IPlatform and defines configuration
21 * parameters that correspond to this platform's Cpu's, Board's, etc.
22 *
23 * The configuration parameters are initialized in this package's
24 * configuration script (package.cfg) and "bound" to the TCOM object
25 * model. Once they are part of the model, these parameters are
26 * queried by a program's configuration script.
27 *
28 * This particular platform has a single Cpu, and therefore, only
29 * declares a single CPU configuration object. Multi-CPU platforms
30 * would declare multiple Cpu configuration parameters (one per
31 * platform CPU).
32 */
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 /*!
36 * ======== BOARD ========
37 * This platform's board attributes
38 */
39 readonly config xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "sim2810",
42 boardFamily: "sim2810",
43 boardRevision: null
44 };
45
46 /*!
47 * ======== CPU ========
48 * The CPU simulated by this platform.
49 *
50 */
51 readonly config xdc.platform.IExeContext.Cpu CPU = {
52 id: "0",
53 clockRate: 150.0,
54 catalogName: "ti.catalog.c2800",
55 deviceName: "TMS320C2810",
56 revision: null,
57 };
58
59 instance:
60
61 override config string codeMemory = "H0SARAM";
62
63 override config string dataMemory = "LSARAM";
64
65 override config string stackMemory = "MSARAM";
66 };
67 68 69
70