1 /* 2 * Copyright 2009 by Texas Instruments Incorporated. 3 * 4 * All rights reserved. Property of Texas Instruments Incorporated. 5 * Restricted rights to use, duplicate or disclose this code are 6 * granted through contract. 7 * 8 */ 9 10 /* 11 * ======== package.xdc ======== 12 * 13 */ 14 15 requires ti.catalog.c5500; 16 17 /*! 18 * ======== ti.platforms.sdbTitan ======== 19 * Platform package for the Titan (TNETV1050) board. 20 * 21 * This package implements the interfaces (xdc.platform.IPlatform) necessary 22 * to build and run executables on the Titan SDB board. 23 */ 24 package ti.platforms.sdbTitan [1,0,0] { 25 // module Platform; 26 } 27 /* 28 * @(#) ti.platforms.sdbTitan; 1, 0, 0,223; 6-4-2009 14:13:58; /db/ztree/library/trees/platform-k10x/src/ 29 */ 30