1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 /*
11 * ======== package.xdc ========
12 *
13 */
14
15 requires xdc.platform [1,0,1];
16
17 /*!
18 * ======== ti.platforms.qtPrimus ========
19 * Platform package for the Primus Quickturn.
20 *
21 * This package implements the interfaces (xdc.platform.IPlatform)
22 * necessary to build and run executables on the primus quickturn platform.
23 *
24 * @a(Throws) 25 * `XDCException` exceptions are thrown for fatal errors. The following error
26 * codes are reported in the exception message:
27 * @p(dlist) 28 * - `ti.platfoms.qtPrimus.LINK_TEMPLATE_ERROR`
29 * This error is raised when this platform cannot found the default
30 * linker command template `linkcmd.xdt` in the build target's
31 * package. When a target does not contain this file, the config
32 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
33 * @p 34 */
35 package ti.platforms.qtPrimus [1,0,0,0] {
36 module Platform;
37 }
38 /*
39 * @(#) ti.platforms.qtPrimus; 1, 0, 0, 0,80; 6-4-2009 14:25:05; /db/ztree/library/trees/platform-k10x/src/
40 */
41