1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 /*!
16 * ======== Platform ========
17 * Platform support for the osk5912
18 *
19 * This module implements xdc.platform.IPlatform and defines configuration
20 * parameters that correspond to this platform's Cpu's, Board's, etc.
21 *
22 * The configuration parameters are initialized in this package's
23 * configuration script (package.cfg) and "bound" to the TCOM object
24 * model. Once they are part of the model, these parameters are
25 * queried by a program's configuration script.
26 */
27
28 metaonly module Platform inherits xdc.platform.IPlatform
29 {
30 readonly config xdc.platform.IPlatform.Board BOARD = {
31 id: "0",
32 boardName: "osk5912",
33 boardFamily: "osk5912",
34 boardRevision: null,
35 };
36
37 readonly config xdc.platform.IExeContext.Cpu DSP = {
38 id: "0",
39 clockRate: 192.0,
40 catalogName: "ti.catalog.c5500",
41 deviceName: "TMS320C5912",
42 revision: "1.0",
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu GPP = {
46 id: "1",
47 id: "0",
48 clockRate: 192.0,
49 catalogName: "ti.catalog.arm",
50 deviceName: "TMS320C5912",
51 revision: "1.0",
52 };
53
54 instance:
55
56 57 58 59
60 override readonly config xdc.platform.IPlatform.MemoryMap
61 externalMemoryMap = [];
62 }
63 64 65
66