1 2 3 4 5 6 7 8
9
10 11 12
13
14 package ti.platforms.evmTMS570;
15
16 /*!
17 * ======== Platform ========
18 * Simulation-based Platform support for TI Arm (470x) platforms
19 *
20 * This module implements xdc.platform.IPlatform and defines configuration
21 * parameters that correspond to this platform's Cpu's, Board's, etc.
22 *
23 * The configuration parameters are initialized in this package's
24 * configuration script (package.cfg) and "bound" to the TCOM object
25 * model. Once they are part of the model, these parameters are
26 * queried by a program's configuration script.
27 *
28 * This particular platform has a single Cpu, and therefore, only
29 * declares a single CPU configuration object. Multi-CPU platforms
30 * would declare multiple Cpu configuration parameters (one per
31 * platform CPU).
32 */
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 /*!
36 * ======== BOARD ========
37 * This platform's board attributes
38 */
39 readonly config xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "evmTMS570",
42 boardFamily: "evmTMS570",
43 boardRevision: null
44 };
45
46 /*!
47 * ======== CPU ========
48 * The Cortex R4 core
49 */
50 readonly config xdc.platform.IExeContext.Cpu CPU = {
51 id: "0",
52 clockRate: 150.0,
53 catalogName: "ti.catalog.arm",
54 deviceName: "TMS570PSF762",
55 revision: "",
56 };
57
58 instance:
59
60 /*!
61 * ======== deviceName ========
62 * The CPU simulated by this simulator platform.
63 *
64 * This parameter is optional. If it's not set, then the Platform module
65 * parameter CPU.deviceName is used.
66 */
67 config string deviceName;
68
69 override config string codeMemory = "IRAM";
70 override config string dataMemory = "IRAM";
71 override config string stackMemory = "IRAM";
72 };
73 74 75
76