1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 requires ti.catalog.c6000;
11 requires ti.catalog.arm;
12 requires xdc.platform [1,0,1];
13
14 /*!
15 * ======== ti.platforms.evmOMAPL137 ========
16 * Platform package for the evmOMAPL137 platform.
17 *
18 * This package implements the interfaces (xdc.platform.IPlatform)
19 * necessary to build and run executables on the evmOMAPL137 platform.
20 *
21 * @a(Throws) 22 * `XDCException` exceptions are thrown for fatal errors. The following error
23 * codes are reported in the exception message:
24 * @p(dlist) 25 * - `ti.platfoms.evmOMAPL137.LINK_TEMPLATE_ERROR`
26 * This error is raised when this platform cannot found the default
27 * linker command template `linkcmd.xdt` in the build target's
28 * package. When a target does not contain this file, the config
29 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
30 * @p 31 */
32 package ti.platforms.evmOMAPL137 [1,0,0] {
33 module Platform;
34 }
35 /*
36 * @(#) ti.platforms.evmOMAPL137; 1, 0, 0,44; 6-4-2009 14:23:45; /db/ztree/library/trees/platform-k10x/src/
37 */
38