1 2 3 4 5 6 7 8
9
10 11 12
13
14 package ti.platforms.evmOMAPL137;
15
16 /*!
17 * ======== Platform ========
18 * Platform support for the evmOMAPL137
19 *
20 * This module implements xdc.platform.IPlatform and defines configuration
21 * parameters that correspond to this platform's Cpu's, Board's, etc.
22 *
23 * The configuration parameters are initialized in this package's
24 * configuration script (package.cfg) and "bound" to the TCOM object
25 * model. Once they are part of the model, these parameters are
26 * queried by a program's configuration script.
27 *
28 * This particular platform has a single Cpu, and therefore, only
29 * declares a single CPU configuration object. Multi-CPU platforms
30 * would declare multiple Cpu configuration parameters (one per
31 * platform CPU).
32 */
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 readonly config xdc.platform.IPlatform.Board BOARD = {
36 id: "0",
37 boardName: "evmOMAPL137",
38 boardFamily: "evmOMAPL137",
39 boardRevision: null,
40 };
41
42 readonly config xdc.platform.IExeContext.Cpu DSP = {
43 id: "0",
44 clockRate: 300.0,
45 catalogName: "ti.catalog.c6000",
46 deviceName: "OMAPL137",
47 revision: "",
48 };
49
50 readonly config xdc.platform.IExeContext.Cpu GPP = {
51 id: "1",
52 clockRate: 300.0,
53 catalogName: "ti.catalog.arm",
54 deviceName: "OMAPL137",
55 revision: "1.0",
56 };
57 instance:
58
59 60 61 62 63 64
65 override readonly config xdc.platform.IPlatform.Memory
66 externalMemoryMap[string] = [
67 ["SDRAM", {name: "SDRAM", base: 0xC3000000, len: 0x01000000}],
68 ];
69
70 71 72 73 74
75 override config string codeMemory = "SDRAM";
76
77 override config string dataMemory = "SDRAM";
78
79 override config string stackMemory = "SDRAM";
80
81 82 83 84 85 86
87 config String l1PMode;
88
89 90 91 92 93 94
95 config String l1DMode;
96
97 98 99 100 101 102
103 config String l2Mode;
104 };
105 106 107
108