1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 /*!
16 * ======== Platform ========
17 * Platform support for the evmDM6467
18 *
19 * This module implements xdc.platform.IPlatform and defines configuration
20 * parameters that correspond to this platform's Cpu's, Board's, etc.
21 *
22 * The configuration parameters are initialized in this package's
23 * configuration script (package.cfg) and "bound" to the TCOM object
24 * model. Once they are part of the model, these parameters are
25 * queried by a program's configuration script.
26 *
27 * This particular platform has a single Cpu, and therefore, only
28 * declares a single CPU configuration object. Multi-CPU platforms
29 * would declare multiple Cpu configuration parameters (one per
30 * platform CPU).
31 */
32
33 metaonly module Platform inherits xdc.platform.IPlatform
34 {
35 enum RuntimeEnv {
36 STDIO,
37 POSIX,
38 BIOS
39 };
40
41 readonly config xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "evmDM6467",
44 boardFamily: "evmDM6467",
45 boardRevision: null,
46 };
47
48 readonly config xdc.platform.IExeContext.Cpu DSP = {
49 id: "0",
50 clockRate: 594.0,
51 catalogName: "ti.catalog.c6000",
52 deviceName: "TMS320CDM6467",
53 revision: "1.0",
54 };
55
56 readonly config xdc.platform.IExeContext.Cpu GPP = {
57 id: "1",
58 clockRate: 297.0,
59 catalogName: "ti.catalog.arm",
60 deviceName: "TMS320CDM6467",
61 revision: "1.0",
62 };
63
64 instance:
65
66 67 68 69
70 override readonly config xdc.platform.IPlatform.Memory
71 externalMemoryMap[string] = [
72 ["DDR2", {name: "DDR2", base: 0x80000000, len: 0x10000000}],
73 ];
74
75
76 override config string dataMemory = "DDR2";
77
78
79 override config string stackMemory = "DDR2";
80
81 /*!
82 * ======== runTime ========
83 * The runtime environment available to executables
84 */
85 config RuntimeEnv runTime = STDIO;
86
87 /*!
88 * ======== singleCore ========
89 * no longer used!
90 * @_nodoc
91 */
92 config Bool singleCore = true;
93 }
94 95 96
97