1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 requires ti.catalog.arm;
11 requires xdc.platform [1,0,1];
12
13 /*!
14 * ======== ti.platforms.evmDM365 ========
15 * Platform package for the evmDM365 platform.
16 *
17 * This package implements the interfaces (xdc.platform.IPlatform) necessary
18 * to build and run executables on the evmDM365 platform.
19 *
20 * @a(Throws) 21 * `XDCException` exceptions are thrown for fatal errors. The following error
22 * codes are reported in the exception message:
23 * @p(dlist) 24 * - `ti.platfoms.evmDM365.LINK_TEMPLATE_ERROR`
25 * This error is raised when this platform cannot found the default
26 * linker command template `linkcmd.xdt` in the build target's
27 * package. When a target does not contain this file, the config
28 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
29 * @p 30 */
31 package ti.platforms.evmDM365 [1,0,0] {
32 module Platform;
33 }
34 /*
35 * @(#) ti.platforms.evmDM365; 1, 0, 0,81; 6-4-2009 14:10:11; /db/ztree/library/trees/platform-k10x/src/
36 */
37