1 2 3 4 5 6 7 8
9
10 11 12
13
14 /*!
15 * ======== Platform ========
16 * Platform support for the evmDM365
17 *
18 * This module implements xdc.platform.IPlatform and defines configuration
19 * parameters that correspond to this platform's Cpu's, Board's, etc.
20 *
21 * The configuration parameters are initialized in this package's
22 * configuration script (package.cfg) and "bound" to the XDC object
23 * model. Once they are part of the model, these parameters are
24 * queried by a program's configuration script.
25 *
26 * This particular platform has a single Cpu, and therefore, only
27 * declares a single CPU configuration object. Multi-CPU platforms
28 * would declare multiple Cpu configuration parameters (one per
29 * platform CPU).
30 */
31 metaonly module Platform inherits xdc.platform.IPlatform
32 {
33 /*!
34 * ======== BOARD ========
35 * This platform's board attributes
36 */
37 readonly config xdc.platform.IPlatform.Board BOARD = {
38 id: "0",
39 boardName: "evmDM365",
40 boardFamily: "evmDM365",
41 boardRevision: null
42 };
43
44 readonly config xdc.platform.IExeContext.Cpu CPU = {
45 id: "0",
46 clockRate: 216.0,
47 catalogName: "ti.catalog.arm",
48 deviceName: "TMS320DM365",
49 revision: "",
50 };
51
52 instance:
53
54 override readonly config xdc.platform.IPlatform.MemoryMap
55 externalMemoryMap = [
56 ["DDR", {name: "DDR", base: 0x80000000, len: 0x1000000}],
57 ];
58
59 60 61 62 63
64 override config string codeMemory = "DDR";
65 override config string dataMemory = "DDR";
66 override config string stackMemory = "DDR";
67 };
68 69 70
71