1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 requires xdc.platform [1,0,1];
16
17 /*!
18 * ======== ti.platforms.evmDM357 ========
19 * Platform package for the evmDM357 platform.
20 *
21 * @a(Throws)
22 * `XDCException` exceptions are thrown for fatal errors. The following error
23 * codes are reported in the exception message:
24 * @p(dlist)
25 * - `ti.platfoms.evmDM357.LINK_TEMPLATE_ERROR`
26 * This error is raised when this platform cannot found the default
27 * linker command template `linkcmd.xdt` in the build target's
28 * package. When a target does not contain this file, the config
29 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
30 * @p
31 */
32 package ti.platforms.evmDM357 [1,0,0] {
33 module Platform;
34 }
35 36 37
38