1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 requires ti.catalog.c6000;
16 requires ti.catalog.arm;
17 requires xdc.platform [1,0,1];
18
19 /*!
20 * ======== ti.platforms.evm2530 ========
21 * Platform package for the evm2530 platform.
22 *
23 * This package implements the interfaces (xdc.platform.IPlatform)
24 * necessary to build and run executables on the evm2530 platform.
25 *
26 * @a(Throws)
27 * `XDCException` exceptions are thrown for fatal errors. The following error
28 * codes are reported in the exception message:
29 * @p(dlist)
30 * - `ti.platfoms.evm2530.LINK_TEMPLATE_ERROR`
31 * This error is raised when this platform cannot found the default
32 * linker command template `linkcmd.xdt` in the build target's
33 * package. When a target does not contain this file, the config
34 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
35 * @p
36 */
37 package ti.platforms.evm2530 [1,0,0] {
38 module Platform;
39 }
40 41 42
43