1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 /*!
16 * ======== Platform ========
17 * Platform support for the dsk6711
18 *
19 * This module implements xdc.platform.IPlatform and defines configuration
20 * parameters that correspond to this platform's Cpu's, Board's, etc.
21 *
22 * The configuration parameters are initialized in this package's
23 * configuration script (package.cfg) and "bound" to the TCOM object
24 * model. Once they are part of the model, these parameters are
25 * queried by a program's configuration script.
26 *
27 * This particular platform has a single Cpu, and therefore, only
28 * declares a single CPU configuration object. Multi-CPU platforms
29 * would declare multiple Cpu configuration parameters (one per
30 * platform CPU).
31 */
32 metaonly module Platform inherits xdc.platform.IPlatform
33 {
34 readonly config xdc.platform.IPlatform.Board BOARD = {
35 id: "0",
36 boardName: "dsk6711",
37 boardFamily: "dsk6711",
38 boardRevision: null,
39 };
40
41 readonly config xdc.platform.IExeContext.Cpu CPU = {
42 id: "0",
43 clockRate: 150.0,
44 catalogName: "ti.catalog.c6000",
45 deviceName: "TMS320C6711",
46 revision: "",
47 };
48
49 instance:
50
51 override readonly config xdc.platform.IPlatform.MemoryMap
52 externalMemoryMap = [
53 ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x1000000}],
54 ];
55
56 override config string codeMemory = "IRAM";
57
58 override config string dataMemory = "SDRAM";
59
60 override config string stackMemory = "SDRAM";
61 };
62 63 64
65