1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000.nda;
15
16 /*!
17 * ======== Tesla ========
18 * The C64T device data sheet module.
19 */
20 metaonly module Tesla inherits ti.catalog.ICpuDataSheet
21 {
22
23 instance:
24 override config int minProgUnitSize = 1;
25 override config int minDataUnitSize = 1;
26 override config int dataWordSize = 4;
27
28 override config string cpuCore = "Tesla";
29 override config string isa = "64T";
30 override config string cpuCoreRevision = "1.0";
31
32 config xdc.platform.IPlatform.Memory memMap[string] = [
33
34 ["L2SRAM", {
35 comment: "Shared 256KB SRAM",
36 name: "L2SRAM",
37 base: 0x10900000,
38 len: 0x00040000,
39 space: "code/data",
40 access: "RWX"
41 }],
42 ];
43 };
44 45 46
47