1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320DA807 ========
18 */
19 metaonly module TMS320DA807 inherits ITMS320DA8xx
20 {
21 instance:
22 override config xdc.platform.IPlatform.Memory memMap[string] = [
23 ["L2ROM", {
24 comment: "Internal 1MB L2 ROM",
25 name: "IROM",
26 base: 0x11700000,
27 len: 0x00100000,
28 space: "code/data",
29 access: "RX"
30 }],
31
32 ["IRAM", {
33 comment: "Internal 256KB L2 memory",
34 name: "IRAM",
35 base: 0x11800000,
36 len: 0x00040000,
37 space: "code/data",
38 access: "RWX"
39 }],
40
41 ["L1PSRAM", {
42 comment: "Internal 32KB L1 program memory",
43 name: "L1PSRAM",
44 base: 0x11E00000,
45 len: 0x00008000,
46 space: "code",
47 access: "RWX"
48 }],
49
50 ["L1DSRAM", {
51 comment: "Internal 32KB L1 data memory",
52 name: "L1DSRAM",
53 base: 0x11F00000,
54 len: 0x00008000,
55 space: "data",
56 access: "RW"
57 }],
58 ];
59 };
60 61 62
63