1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320C6722 ========
18 * The C6722 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C6722 inherits IAntara
24 {
25 instance:
26 override config xdc.platform.IPlatform.Memory memMap[string] = [
27 ["IRAM", {
28 name: "IRAM",
29 comment: "Internal memory",
30 base: 0x10000000,
31 len: 0x00020000,
32 space: "code/data",
33 access: "RWX"
34 }],
35 ];
36
37 };
38 39 40
41