1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320C6711B ========
18 * The C6711B device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C6711B inherits ITMS320C6x1x
24 {
25
26 instance:
27 override config string cpuCore = "6700";
28 override config string isa = "67";
29 /*!
30 * ======== memMap ========
31 * The default memory map for this device
32 */
33
34 override config xdc.platform.IPlatform.Memory memMap[string] =
35 TMS320C6211.memMap;
36 };
37 38 39
40