1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320C6211 ========
18 * The C6211 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C6211 inherits ITMS320C6x1x
24 {
25
26 instance:
27 override config string cpuCore = "6200";
28 override config string isa = "62";
29
30 override config xdc.platform.IPlatform.Memory memMap[string] = [
31 ["IRAM", {
32 name: "IRAM",
33 comment: "Internal L2 memory",
34 base: 0x00000,
35 len: 0x10000,
36 space: "code/data",
37 access: "RWX"
38 }],
39 ];
40 };
41 42 43
44