1 /* 2 * Copyright 2009 by Texas Instruments Incorporated. 3 * 4 * All rights reserved. Property of Texas Instruments Incorporated. 5 * Restricted rights to use, duplicate or disclose this code are 6 * granted through contract. 7 * 8 */ 9 10 /* 11 * ======== TMS320C6205.xdc ======== 12 * 13 */ 14 package ti.catalog.c6000; 15 16 /*! 17 * ======== TMS320C6205 ======== 18 * The C6205 device data sheet module. 19 * 20 * This module implements the xdc.platform.ICpuDataSheet interface and is 21 * used by platforms to obtain "data sheet" information about this device. 22 */ 23 metaonly module TMS320C6205 inherits ITMS320C6x0x 24 { 25 instance: 26 override config string cpuCore = "6200"; 27 override config string isa = "62"; 28 }; 29 /* 30 * @(#) ti.catalog.c6000; 1, 0, 0, 0,173; 6-4-2009 14:07:54; /db/ztree/library/trees/platform-k10x/src/ 31 */ 32