1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320C6203B ========
18 * The C6203B device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C6203B inherits ITMS320C6x0x
24 {
25 override config xdc.platform.IPlatform.Memory memBlock[string] =
26 TMS320C6203.memBlock;
27 instance:
28 override config string cpuCore = "6200";
29 override config string isa = "62";
30
31 };
32 33 34
35