1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== TMS320C6202 ========
18 * The C6202 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C6202 inherits ITMS320C6x0x
24 {
25 override config xdc.platform.IPlatform.Memory memBlock[string] = [
26 ["IPRAM0", {
27 comment: "Internal Program memory map 0",
28 name: "IPRAM",
29 base: 0x1400000,
30 len: 0x0040000,
31 space: "code"
32 }],
33
34 ["IPRAM1", {
35 comment: "Internal Program memory map 1",
36 name: "IPRAM",
37 base: 0x0000000,
38 len: 0x0040000,
39 space: "code"
40 }],
41
42 ["IDRAM", {
43 comment: "Internal Data memory",
44 name: "IDRAM",
45 base: 0x80000000,
46 len: 0x00020000,
47 space: "data"
48 }],
49 ];
50
51 instance:
52 override config string cpuCore = "6200";
53 override config string isa = "62";
54 };
55 56 57
58