1 /* 2 * Copyright 2009 by Texas Instruments Incorporated. 3 * 4 * All rights reserved. Property of Texas Instruments Incorporated. 5 * Restricted rights to use, duplicate or disclose this code are 6 * granted through contract. 7 * 8 */ 9 10 /* 11 * ======== OMAP2531.xdc ======== 12 * 13 */ 14 package ti.catalog.c6000; 15 16 /*! 17 * ======== OMAP2531 ======== 18 * OMAP2531 device data sheet module 19 * 20 * This module implements the xdc.platform.ICpuDataSheet interface and is 21 * used by platforms to obtain "data sheet" information about this device. 22 */ 23 metaonly module OMAP2531 inherits IOMAP2x3x 24 { 25 26 instance: 27 28 override config string cpuCoreRevision = "1.0"; 29 30 }; 31 /* 32 * @(#) ti.catalog.c6000; 1, 0, 0, 0,173; 6-4-2009 14:07:53; /db/ztree/library/trees/platform-k10x/src/ 33 */ 34