1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c6000;
15
16 /*!
17 * ======== IAntara ========
18 * The Antara device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly interface IAntara inherits ti.catalog.ICpuDataSheet
24 {
25 instance:
26 override config int minProgUnitSize = 1;
27 override config int minDataUnitSize = 1;
28 override config int dataWordSize = 4;
29
30 override config string cpuCore = "67x+";
31 override config string isa = "67P";
32 override config string cpuCoreRevision = "1.0";
33
34 config xdc.platform.IPlatform.Memory memMap[string] = [
35 ["IRAM", {
36 name: "IRAM",
37 comment: "Internal memory",
38 base: 0x10000000,
39 len: 0x00040000,
40 space: "code/data",
41 access: "RWX"
42 }],
43 ];
44 };
45 46 47
48