1 2 3 4 5 6 7 8
9
10 11 12 13 14
15 package ti.catalog.c5500;
16
17 /*!
18 * ======== TNETV1055 ========
19 * The TNETV1055 device data sheet module.
20 *
21 * This module implements the xdc.platform.ICpuDataSheet interface and is
22 * used by platforms to obtain "data sheet" information about this device.
23 */
24 metaonly module TNETV1055 inherits ITMS320C55xx
25 {
26 instance:
27 override config string cpuCoreRevision = "1.0";
28
29 /*!
30 * ======== memMap ========
31 * The default memory map for this device
32 */
33 config xdc.platform.IPlatform.Memory memMap[string] = TNETV1050.memMap;
34 };
35 36 37
38