1 2 3 4 5 6 7 8
9
10 11 12 13 14
15 package ti.catalog.c5500;
16
17 /*!
18 * ======== TNETV1050 ========
19 * The TNETV1050 device data sheet module.
20 *
21 * This module implements the xdc.platform.ICpuDataSheet interface and is
22 * used by platforms to obtain "data sheet" information about this device.
23 */
24 metaonly module TNETV1050 inherits ITMS320C55xx
25 {
26 instance:
27 override config string cpuCoreRevision = "1.0";
28
29 /*!
30 * ======== memMap ========
31 * The default memory map for this device
32 */
33 config xdc.platform.IPlatform.Memory memMap[string] = [
34 ["DARAM01", {
35 comment: "2 blocks of 16K bytes on-chip Dual-Access RAM",
36 name: "DARAM01",
37 base: 0x000000,
38 len: 0x008000,
39 space: "code/data",
40 access: "RWX"
41 }],
42
43 ["DARAM23", {
44 comment: "2 blocks of 16K bytes on-chip Dual-Access RAM",
45 name: "DARAM23",
46 base: 0x008000,
47 len: 0x008000,
48 space: "data",
49 access: "RWX"
50 }],
51
52 ["SARAM", {
53 comment: "64K bytes on-chip Single-Access RAM",
54 name: "SARAM",
55 base: 0x010000,
56 len: 0x010000,
57 space: "code/data",
58 access: "RWX"
59 }],
60
61 ["VECT", {
62 comment: "On-Chip Interrupt Vector Table",
63 name: "VECT",
64 base: 0xfff800,
65 len: 0x000100,
66 space: "code",
67 access: "RWX"
68 }],
69 ];
70 };
71 72 73
74