1 /* 2 * Copyright 2009 by Texas Instruments Incorporated. 3 * 4 * All rights reserved. Property of Texas Instruments Incorporated. 5 * Restricted rights to use, duplicate or disclose this code are 6 * granted through contract. 7 * 8 */ 9 10 /* 11 * ======== TMS320C5948.xdc ======== 12 * 13 */ 14 package ti.catalog.c5500; 15 16 /*! 17 * ======== TMS320C5948 ======== 18 * The C5948 device data sheet module. 19 * 20 * This module implements the xdc.platform.ICpuDataSheet interface and is 21 * used by platforms to obtain "data sheet" information about this device. 22 */ 23 metaonly module TMS320C5948 inherits IOMAP 24 { 25 instance: 26 override config string cpuCoreRevision = "1.0"; 27 }; 28 /* 29 * @(#) ti.catalog.c5500; 1, 0, 0, 0,173; 6-4-2009 14:13:14; /db/ztree/library/trees/platform-k10x/src/ 30 */ 31