1 2 3 4 5 6 7 8
9
10 11 12
13 package ti.catalog.c5500;
14
15 /*!
16 * ======== TMS320C5510 ========
17 * The C5510 device data sheet module.
18 *
19 * This module implements the xdc.platform.ICpuDataSheet interface and is
20 * used by platforms to obtain "data sheet" information about this device.
21 */
22 metaonly module TMS320C5510 inherits ITMS320C55xx
23 {
24 instance:
25 override config string cpuCoreRevision = "1.0";
26
27 /*!
28 * ======== memMap ========
29 * The default memory map for this device
30 */
31 config xdc.platform.IPlatform.Memory memMap[string] = [
32 ["DARAM", {
33 comment: "8 blocks of 8K bytes of on-chip Dual-Access RAM",
34 name: "DARAM",
35 base: 0x0000c0,
36 len: 0x00ff40,
37 space: "code/data",
38 access: "RWX"
39 }],
40
41 ["SARAM", {
42 comment: "32 blocks of 8K bytes of on-chip Single-Access RAM",
43 name: "SARAM",
44 base: 0x10000,
45 len: 0x40000,
46 space: "code/data",
47 access: "RWX"
48 }],
49
50 ["ROM", {
51 comment: "32K bytes of on-chip ROM",
52 name: "ROM",
53 base: 0xff8000,
54 len: 0x008000,
55 space: "code/data",
56 access: "RX"
57 }],
58 ];
59 };
60 61 62
63