1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c5500;
15
16 /*!
17 * ======== TMS320C1035 ========
18 * The C1035 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is
21 * used by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C1035 inherits IOMAP
24 {
25 instance:
26 override config string cpuCoreRevision = "1.0";
27
28 /*!
29 * ======== memMap ========
30 * The default memory map for this device
31 */
32 override config xdc.platform.IPlatform.Memory memMap[string] = [
33 ["DARAM", {
34 comment: "12 blocks of 8K bytes",
35 name: "DARAM",
36 base: 0x000000,
37 len: 0x018000,
38 space: "code/data",
39 access: "RWX"
40 }],
41
42 ["SARAM", {
43 comment: "20 blocks of 8K bytes",
44 name: "SARAM",
45 base: 0x018000,
46 len: 0x028000,
47 space: "code/data",
48 access: "RWX"
49 }],
50
51 ["PDROM", {
52 comment: "320K bytes On-Chip ROM",
53 name: "PDROM",
54 base: 0xfb0000,
55 len: 0x050000,
56 space: "code/data",
57 access: "RX"
58 }],
59 ];
60 };
61 62 63
64