1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c5400;
15
16 /*!
17 * ======== TMS320C5407 ========
18 * The C5407 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is used
21 * by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C5407 inherits ITMS320C54xx
24 {
25 config xdc.platform.IPlatform.Memory memBlock[string] = [
26 ["P_DARAM02", {
27 comment: "On-Chip Program DARAM02",
28 name: "P_DARAM02",
29 base: 0x0080,
30 len: 0x5F80,
31 space: "code"
32 }],
33
34 ["P_DARAM04", {
35 comment: "On-Chip Program DARAM04",
36 name: "P_DARAM04",
37 base: 0x0080,
38 len: 0x9F80,
39 space: "code"
40 }],
41
42 ["P_ROM0", {
43 comment: "On-Chip Program ROM0",
44 name: "P_ROM0",
45 base: 0x6000,
46 len: 0x9F00,
47 space: "code"
48 }],
49
50 ["VECT", {
51 comment: "On-Chip Interrupts",
52 name: "VECT",
53 base: 0xFF80,
54 len: 0x0080,
55 space: "code"
56 }],
57
58 ["P_ROM1", {
59 comment: "On-Chip Program ROM1",
60 name: "P_ROM1",
61 base: 0x18000,
62 len: 0x08000,
63 space: "code"
64 }],
65
66 ["P_ROM2", {
67 comment: "On-Chip Program ROM2",
68 name: "P_ROM2",
69 base: 0x28000,
70 len: 0x08000,
71 space: "code"
72 }],
73
74 ["P_ROM3", {
75 comment: "On-Chip Program ROM3",
76 name: "P_ROM3",
77 base: 0x38000,
78 len: 0x06000,
79 space: "code"
80 }],
81
82 ["D_SPRAM", {
83 comment: "Scratch-Pad RAM",
84 name: "D_SPRAM",
85 base: 0x60,
86 len: 0x20,
87 space: "data"
88 }],
89
90 ["D_DARAM04", {
91 comment: "On-Chip Data DARAM04",
92 name: "D_DARAM04",
93 base: 0x0080,
94 len: 0x9F80,
95 space: "data"
96 }],
97
98 ["D_ROM", {
99 comment: "On-Chip Data ROM",
100 name: "D_ROM",
101 base: 0xC000,
102 len: 0x4000,
103 space: "data"
104 }],
105
106 ];
107
108 instance:
109 override config string cpuCoreRevision = "1.0";
110
111 /*!
112 * ======== memMap ========
113 * The default memory map for this device
114 */
115 config xdc.platform.IPlatform.Memory memMap[string];
116 };
117 118 119
120